IESNA:LM-63-2002
[TEST]P943639
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24940
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3323.4 3064.6 2828.6 2608.9 2429.5 2352.7 2348.6 2389.1 2496.9 2726.2
3083.4 3501.4 3973.3 4491 4925.1 5317.5 5681.5 6084.6 6413.6 6766.8
7202.3 7489.5 7701.2 7973.5 8364.5 9157.3 10342.4 11834.9 13065.8 12902.7
10585.1 5676.1 1851.1 786 307.4 101.1 0
3323.4 3083.4 2848.8 2626.4 2447.1 2358.1 2359.4 2397.2 2503.7 2730.2
3080.7 3481.2 3954.4 4478.9 4914.4 5312.1 5668 6049.6 6393.4 6748
7175.4 7505.7 7733.5 7927.7 8332.2 9076.4 10203.5 11697.4 13014.6 12871.7
10786 5994.3 2128.9 818.4 343.8 122.7 0
3323.4 3091.5 2866.4 2653.3 2475.4 2374.3 2360.8 2385 2467.3 2641.2
2939.2 3339.6 3802.1 4296.9 4763.3 5182.7 5533.2 5854.1 6192.5 6578.1
7006.8 7469.3 7846.8 8139.4 8496.6 9102 10074.1 11538.3 13204.7 13873.4
12337.8 8009.9 3192.6 1426.4 629.6 225.2 0
3323.4 3087.5 2882.5 2683 2509.1 2408 2378.3 2395.8 2452.5 2580.5
2821.9 3164.3 3572.8 4019.1 4477.5 4957.5 5414.6 5798.8 6160.1 6555.2
7035.1 7515.1 7951.9 8344.3 8800 9370.3 10260.1 11713.6 13926 16103.4
16064.3 11860.5 6038.8 2851.5 1318.6 451.7 0
3323.4 3107.7 2921.6 2749.1 2591.3 2479.4 2437.6 2445.7 2488.9 2583.2
2754.5 3017.4 3369.3 3746.8 4144.5 4613.7 5159.7 5730 6234.3 6756.1
7260.3 7822.5 8415.7 8979.3 9610.3 10405.8 11526.1 13176.4 15812.2 19134.3
20327.5 15868.8 10311.4 5291.9 2292 713.2 0
3323.4 3105 2933.8 2761.2 2606.2 2488.9 2441.7 2452.5 2494.3 2585.9
2739.6 2995.8 3334.2 3706.3 4094.6 4553 5104.5 5684.2 6215.4 6761.4
7280.5 7841.4 8434.6 9029.2 9689.8 10510.9 11630 13258.6 15814.9 19062.8
20318.1 16107.5 10266.9 5209.6 2242.1 687.6 0
3323.4 3133.3 2978.3 2835.4 2700.5 2592.7 2537.4 2528 2568.4 2650.6
2782.8 2986.4 3245.2 3556.7 3942.3 4381.8 4953.5 5593.9 6293.6 7037.8
7786.1 8522.3 9216.6 9892.1 10606.6 11412.9 12323 13446 14886 16249
15414.5 10837.2 4644.7 1479 533.9 130.8 0
3323.4 3168.4 3045.7 2940.5 2840.8 2753.1 2696.5 2669.5 2687.1 2758.5
2874.5 3025.5 3225 3502.7 3881.6 4361.6 4935.9 5596.6 6313.8 7044.6
7740.3 8405 9037.3 9646.7 10195.4 10674.1 11050.2 11261.9 11086.6 9759.9
6204.6 2170.7 852.1 489.4 242.7 83.6 0
3323.4 3216.9 3134.7 3064.6 3002.5 2941.9 2904.1 2892 2904.1 2951.3
3030.9 3144.1 3312.6 3571.5 3916.7 4354.8 4884.7 5483.3 6094.1 6690
7238.7 7782.1 8232.4 8631.5 8924 9069.6 9015.7 8591 7427.5 5003.3
2069.6 888.5 608.1 427.4 273.7 118.6 0
3323.4 3264.1 3225 3196.7 3169.7 3149.5 3145.5 3163 3199.4 3265.4
3353.1 3469 3626.8 3865.4 4171.5 4574.6 5070.7 5630.3 6216.8 6826.2
7445 8055.8 8622 9110.1 9497 9648 9355.5 8228.3 5833.9 2631.8
1090.7 698.4 494.8 338.4 221.1 101.1 0
3323.4 3332.9 3338.3 3353.1 3369.3 3393.5 3429.9 3492 3576.9 3684.8
3823.6 3993.5 4229.4 4558.4 4988.5 5510.3 6100.8 6726.4 7376.2 8027.5
8673.3 9306.9 9902.9 10311.4 10390.9 9964.9 8833.7 6834.3 3954.4 1481.7
765.8 529.9 366.7 226.5 134.8 48.5 0
3323.4 3351.7 3376 3416.5 3451.5 3493.3 3549.9 3618.7 3714.4 3830.4
3969.2 4149.9 4388.5 4702.7 5082.9 5526.5 6013.2 6522.8 7051.3 7569
8063.9 8554.6 8971.2 9208.5 9106 8541.1 7403.2 5646.4 3218.3 1220.2
651.2 443.6 307.4 184.7 101.1 28.3 0
3323.4 3373.3 3423.2 3477.1 3536.4 3587.7 3657.8 3737.3 3820.9 3932.8
4056.9 4197.1 4379.1 4607 4872.6 5170.5 5495.4 5829.8 6172.3 6495.8
6799.2 7044.6 7171.3 7068.8 6653.6 5862.2 4768.7 3454.2 1961.7 900.6
548.7 388.3 275 179.3 106.5 36.4 0
3323.4 3398.9 3486.6 3576.9 3655.1 3715.8 3781.8 3833.1 3872.2 3909.9
3936.9 3957.1 3976 3985.4 3970.6 3904.5 3783.2 3636.2 3492 3280.3
2933.8 2490.2 2062.8 1706.9 1415.7 1185.1 1005.8 865.6 746.9 645.8
543.3 454.4 369.4 276.4 176.6 64.7 0
3323.4 3436.7 3548.6 3657.8 3731.9 3780.5 3806.1 3815.5 3795.3 3760.3
3709 3633.5 3510.8 3351.7 3152.2 2931.1 2715.4 2509.1 2305.5 2100.6
1892.9 1704.2 1542.4 1383.3 1244.4 1123.1 1022 934.3 849.4 764.5
664.7 569 458.4 342.5 200.9 79.5 0
3323.4 3469 3609.3 3709 3771 3791.3 3779.1 3757.6 3707.7 3636.2
3518.9 3335.6 3125.2 2924.3 2769.3 2641.2 2498.3 2333.8 2165.3 2007.5
1879.5 1810.7 1710.9 1573.4 1442.6 1324 1204 1086.7 982.9 883.1
768.5 643.1 497.5 351.9 204.9 98.4 0
3323.4 3496 3645.7 3738.7 3772.4 3761.6 3741.4 3695.5 3613.3 3485.2
3315.3 3134.7 2971.5 2828.6 2692.4 2559 2417.4 2267.7 2137 2038.5
2008.9 2000.8 1932 1818.8 1696.1 1570.7 1419.7 1271.4 1133.9 1017.9
904.7 779.3 655.2 505.6 353.2 183.4 0
3323.4 3524.3 3678 3760.3 3767 3738.7 3702.3 3632.2 3505.4 3350.4
3211.5 3096.9 2974.2 2831.3 2672.2 2515.8 2352.7 2199 2057.4 1976.5
1949.6 1914.5 1872.7 1801.3 1677.2 1553.2 1445.3 1345.5 1268.7 1183.8
1077.2 964 841.3 697 546 324.9 0
3323.4 3541.8 3694.2 3754.9 3748.1 3706.3 3649.7 3552.6 3408.4 3278.9
3188.6 3101 2991.8 2850.2 2677.6 2479.4 2283.9 2099.2 1937.4 1866
1790.5 1739.2 1678.6 1549.1 1421.1 1322.6 1240.4 1181.1 1133.9 1059.7
986.9 876.4 752.3 631 488.1 289.9 0
3323.4 3548.6 3709 3760.3 3738.7 3694.2 3622.7 3497.3 3357.1 3253.3
3176.5 3096.9 2994.5 2863.7 2681.7 2457.9 2211.1 1990 1818.8 1733.8
1639.5 1554.5 1434.5 1291.6 1182.4 1098.8 1032.8 977.5 918.2 849.4
798.2 691.6 563.6 461.1 354.6 178 0
3323.4 3568.8 3719.8 3763 3740 3688.8 3601.2 3474.4 3334.2 3237.1
3164.3 3076.7 2981 2840.8 2660.1 2437.6 2184.2 1934.7 1748.7 1623.3
1497.9 1406.2 1276.8 1170.3 1067.8 988.3 924.9 875 833.2 786
830.5 689 525.8 401.8 298 124 0
3323.4 3567.5 3722.5 3767 3742.7 3686.1 3607.9 3475.8 3331.5 3239.8
3164.3 3080.7 2987.7 2851.5 2674.9 2451.1 2196.3 1941.5 1743.3 1611.2
1485.8 1390 1263.3 1154.1 1051.6 970.7 907.4 858.8 822.4 775.2
857.5 635 502.9 404.5 300.7 124 0
